Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109043
TYP
WISKA Type
BMCG-PVC-S-27-BK-GT
RAL
RAL Colour
RAL 9005
NW
Nominal width
27 mm
DA
Diameter outside
33.0 mm
DI
Diameter inside
26.5 mm
R
Bending radius
120.0 mm
CNSMAT
material
Conduit material: galvanized steel / Conduit sheath: PVC
O
surface
Smooth
SGE
Protection class to EN 60 529
IP67
ETEMP
Temperature range
-40°C to 105°C
CNSQUANTITY
Packing unit
30 VPE
INFO
Website
HTML
WEIGHT
Weight
0.610 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.