Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106959
TYP
WISKA Type
EBF45-17-20-BK
RAL
RAL colour
RAL 9005
D
Connection thread size
M20x1.5 mm
NW
Nominal width
17 mm
DI
Inside diameter
13.2 mm
F
Flansch Aussendurchmesser fur Dichtung
27.0 mm
TL
Total length
60.8 mm
VDO
Diameter closure (open)
46.3 mm
L
Screw-in thread length
12.0 mm
SW
Key width
27 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
50
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.