Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10108874
TYP
WISKA Type
EBF45-29-40-BG
RAL
RAL colour
RAL 7031
D
Connection thread size
M40x1.5 mm
NW
Nominal width
29 mm
DI
Inside diameter
26.0 mm
F
Flansch Aussendurchmesser fur Dichtung
50.0 mm
TL
Total length
85.8 mm
VDO
Diameter closure (open)
68.1 mm
L
Screw-in thread length
14.5 mm
SW
Key width
41 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
10
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.