Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10108887
TYP
WISKA Type
EBF90-23-32-BG
RAL
RAL colour
RAL 7031
D
Connection thread size
M32x1.5 mm
NW
Nominal width
23 mm
DI
Durchmesser innen
19.00 mm
F
Flansch Aussendurchmesser für Dichtung
38.0 mm
TL
Total length
55.5 mm
VDO
Diameter closure (open)
59.7 mm
L
Screw-in thread length
13.0 mm
SW
Key width
36 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
25
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.