Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106844
TYP
WISKA Type
EBFS-07-12-BG
RAL
RAL Colour
RAL 7031
D
Connection thread size
M12x1.5 mm
NW
Nominal width
7 mm
VD
Closure diameter
21.6 mm
DI
Inside diameter
6.0 mm
TL
Total length
35.1 mm
VDO
Diameter closure (open)
29.7 mm
L
Screw-in thread length
10.0 mm
SW
braid. This is a Class 200 electrical insulating sleeving.
17 mm
CNSMAT
Material
Conduit fitting: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN 60 529
IP68
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.