Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106987
TYP
WISKA Type
EMBF45-17-20-BG
RAL
RAL colour
RAL 7031
D
Connection thread size
M20x1.5 mm
NW
Nominal width
17 mm
DI
Inside diameter
13.2 mm
TL
Total length
69.4 mm
VDO
Diameter closure
46.3 mm
L
Screw-in thread length
12 mm
SW1
Key width 1
30 mm
SW2
Key width 2
27 mm
CNSMAT
Material
Conduit fitting: PA-UL94-V0 / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to N60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
50
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.