Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107325
TYP
WISKA Type
EMBF45-23-25-BK
RAL
RAL colour
RAL 9005
D
Connection thread size
M25x1.5 mm
NW
Nominal width
23 mm
DI
Inside diameter
18.2 mm
TL
Total length
80.9 mm
VDO
Diameter closure
59.7 mm
L
Screw-in thread length
12 mm
SW1
Key width 1
36 mm
SW2
Key width 2
36 mm
CNSMAT
Material
Conduit fitting: PA-UL94-V0 / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to N60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
25
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.