Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107360
TYP
WISKA Type
EMBF90I-29-32-BG
RAL
RAL colour
RAL 7031
D
Connection thread size
M32x1.5 mm
NW
Nominal width
29 mm
DI
Inside diameter
26 mm
TL
Total length
74.5 mm
VDO
Diameter closure
68.1 mm
L
Screw-in thread length
13 mm
SW1
Key width 1
46 mm
SW2
Key width 2
41 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to N60529
IP68
ETEMP
case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
10
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.