Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106907
TYP
WISKA Type
EMBFS-48-50-BK
RAL
RAL colour
RAL 9005
D
Connection thread size
M50 x 1,5 mm
NW
Nominal width
48 mm
VD
Closure diameter
68.1 mm
DI
Inner diameter
42.5 mm
TL
Total length
63.2 mm
VDO
Diameter closure (open)
100.1 mm
L
Screw-in thread length
14.0 mm
SW1
Key width 1
60 mm
SW2
Key width 2
65 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature"
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
5 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.