Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107382
TYP
WISKA Type
EMBFSCG-17-20-BK
RAL
RAL colour
RAL 9005
D
Connection thread size
M20x1.5 mm
NW
Nominal width
17 mm
VD
Closure diameter
32.7 mm
DI
Inner diameter
13 mm
CD
Cable diameter
6 - 13 mm
TL
Total length
66.4-74.4 mm
VDO
Diameter closure (open)
46.3 mm
L
Screw-in thread length
6 mm
SW1
Key width 1
27 mm
SW2
Key width 2
24 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature"
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
50 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.