Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106928
TYP
WISKA Type
EMBFSI-36-40-BK
RAL
RAL colour
RAL 9005
D
Connection thread size
M40x1,5 mm
NW
Nominal width
36 mm
VD
Closure diameter
54.9 mm
DI
Inner diameter
33.5 mm
TL
Total length
61.7 mm
VDO
Diameter closure (open)
82.3 mm
L
Screw-in thread length
14.5 mm
SW1
Key width 1
50 mm
SW2
Key width 2
55 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature"
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
10 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.