Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109111
TYP
WISKA Type
EMBMFS-S-35-40
D
Connection thread size
M40x1.5 mm
NW
Nominal width
35 mm
VD
Closure diameter
60.0 mm
DI
Inside diameter
34.5 mm
TL
Total length
46.8 mm
L
Screw-in thread length
11.0 mm
SW1
Key width 1
52 mm
SW2
Key width 2
54 mm
CNSMAT
material
Conduit fitting: brass nickel-plated / sealing gasket: PA
SGE
Protection class to EN 60 529
IP67
NOTE1
Remarks 1
Using for conduit: smooth
ETEMP
Temperature range
-15°C to 70°C
CNSQUANTITY
Packing unit
2 VPE
INFO
Website
HTML
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.