Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109115
TYP
WISKA Type
EMBMFS-S-40-50
D
Connection thread size
M50x1.5 mm
NW
Nominal width
40 mm
VD
Closure diameter
69.0 mm
DI
Inside diameter
39.5 mm
TL
Total length
54.5 mm
L
Screw-in thread length
14.0 mm
SW1
Key width 1
60 mm
SW2
Key width 2
62 mm
CNSMAT
material
Conduit fitting: brass nickel-plated / sealing gasket: PA
SGE
Protection class to EN 60 529
IP67
NOTE1
Remarks 1
Using for conduit: smooth
ETEMP
Temperature range
-15°C to 70°C
CNSQUANTITY
Packing unit
2 VPE
INFO
Website
HTML
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.