Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10108215
TYP
WISKA Type
CDGG 23 HB BK
RAL
RAL Colour
RAL 9005
BXL
BxL / BxL
43.1 x 43.1
D1
Cable diameter
22.0 - 23.0
CNSMAT
material
TPE UL94-HB
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.024 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.