{wiska/conmaxx/cdxx.prj},{NB=CDKG 2x4-5 V0 LG10108268},{CNSORDERNO=10108268},{TYP=CDKG 2x4-5 V0 LG},{RAL=RAL 9005},{BXL=20.7 x 20.7},{D1=4.0 - 5.0},{CNSMAT=TPE UL94-V0},{SGE=IP66},{ETEMP=-40°C to 90°C},{CNSQUANTITY=10},{NDM=2.500},{H=16.300},{H2=1.200},{W=20.000},{W2=18.860},{W3=17.200},{VERS=2},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10108268/cdkg-2x4-5-v0-lg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10108268/cdkg-2x4-5-v0-lg.html},{WEIGHT=0.007}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.