Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10108188
TYP
WISKA Type
CGV V0 BK
RAL
RAL Colour
RAL 9005
CNSMAT
material
Cable gland: PA UL94-V0 / sealing gasket: TPE
FORM
spape
Steg
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.003 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.