{wiska/conmaxx/ckm.prj},{NB=CKM 63 V0 LG10108668},{CNSORDERNO=10108668},{TYP=CKM 63 V0 LG},{RAL=RAL 7035},{D=M63x1.5},{TL=40.0},{L=15.0},{SW=68},{E1=72.0},{CNSMAT=Cable gland: PA UL94-V0 / sealing gasket: TPE UL94-V0},{NOTE1=Inclusive divided locknut},{NOTE2=suitable sealing inserts: CDKG},{SGE=IP66},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{VERS=6},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10108668/ckm-63-v0-lg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10108668/ckm-63-v0-lg.html},{WEIGHT=0.050}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.