{wiska/dichtungen_zubehoer_werkzeuge/ests.prj},{NB=ESTS 50 10062456},{CNSORDERNO=10062456},{TYP=ESTS 50},{F=yellow},{TL=2},{D1=47},{D=M50x1.5},{FB=SPRINT 50},{CNSMAT=PE},{SGE=IP66},{ETEMP=-40°C to 75°C},{CNSQUANTITY=100},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062456/ests-50.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10062456/ests-50.html},{WEIGHT=0.001}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.