{wiska/dichtungen_zubehoer_werkzeuge/gfd.prj},{NB=GFD 20/01/060 10102297},{CNSORDERNO=10102297},{TYP=GFD 20/01/060},{RAL=RAL 9005},{BXL=16.6 x 11.5},{N=1},{D1=4.0 - 6.0},{CNSMAT=TPE},{FB=SPRINT 20},{SGE=IP66},{NOTE1=1 cable with Ø 4.0 - 6.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{D2=16.600},{D3=13.000},{H1=11.500},{H2=10.124},{R=3.000},{ANG=180.000},{W=0.100},{W2=0.000},{VERS=1.000},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10102297/gfd-2001060.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10102297/gfd-2001060.html},{WEIGHT=0.002}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.