Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10103110
TYP
WISKA Type
GFD 16/02/040
RAL
RAL Colour
RAL 9005
BXL
BxL
13.0 x 9.7
N
Quantity of cable
2
D1
Cable diameter
2.0 - 4.0 mm
CNSMAT
material
TPE
FB
Using for cable gland
SPRINT 16
SGE
Protection class to EN 60 529
IP66
NOTE1
Remarks 1
2 cables with Ø 2.0 - 4.0mm
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.002 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.