Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101015
TYP
WISKA Type
MFD 20/02/050
RAL
RAL Colour
RAL 9005
BXL
BxL
16.6 x 11.5 mm
N
Number of cables
2
D1
Cable diameter
4.0 - 5.0 mm
CNSMAT
material
TPE
FB
Using for cable gland
SPRINT 20
SGE
Protection class to EN 60 529
IP66 / IP68
NOTE1
Remarks 1
IP66: 2 cables with Ø 4.0 - 5.0mm, IP68: 2 cables with Ø 4.5 - 5.0mm
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.002 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.