{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 63/01/131-01/118-03/084-02/064 10101114},{CNSORDERNO=10101114},{N=7},{D1X=13.000},{VERS=51.0},{D2=56.400},{D3=48.000},{H1=24.300},{H2=20.524},{WEIGHT=0.023},{TYP=MFD 63/01/131-01/118-03/084-02/064},{RAL=RAL 9005},{BXL=56.4 x 24.3},{D1=6.0 - 13.0},{CNSMAT=TPE},{FB=SPRINT 63},{SGE=IP66 / IP68},{NOTE1=IP66: 1 cable with Ø 12.1 - 13.1mm, 1 cable with Ø 10.8 - 11.8mm, 3 cables with Ø 7.4 - 8.4mm and 2 cables with Ø 6.0 - 6.4mm, IP68: 1 cables with Ø 12.1 - 13.1mm, 1 cable with Ø 10.8 - 11.8mm, 3 cables with Ø 7.56 - 8.4mm and 2 cables with Ø 5.76 - 6.4mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.