Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101255
TYP
WISKA Type
MFD 25/01/105-01/055
RAL
RAL Colour
RAL 9005
BXL
BxL
20.6 x 11.5 mm
N
Number of cables
2
D1
Cable diameter
5.0 - 10.5 mm
CNSMAT
material
TPE
FB
Using for cable gland
SPRINT 25
SGE
Protection class to EN 60 529
IP66 / IP68
NOTE1
Remarks 1
IP66: 1 cable with Ø 9.5 - 10.5mm and 1 cable with Ø 4.5 - 5.5mm, IP68: 1 cable with Ø 9.5 - 10.5mm and 1 cable with Ø 4.95 - 5.5mm
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.004 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.