Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101256
TYP
WISKA Type
MFD 32/01/115-01/085
RAL
RAL Colour
RAL 9005
BXL
BxL
25.6 x 12.0 mm
N
Number of cables
2
D1
Cable diameter
8.0 - 11.5 mm
CNSMAT
material
TPE
FB
Using for cable gland
SPRINT 32
SGE
Protection class to EN 60 529
IP66 / IP68
NOTE1
Remarks 1
IP66: 1 cable with Ø 10.5 - 11.5mm and 1 cable with Ø 8.0 - 8.5mm, IP68: 1 cable with Ø 10.5 - 11.5mm and 1 cable with Ø 7.65 - 8.5mm
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.005 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.