{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 50/15/050 10102745},{CNSORDERNO=10102745},{TYP=MFD 50/15/050},{RAL=RAL 9005},{BXL=42.6 x 22.3},{N=15},{D1=4.0 - 5.0},{D1X=5.000},{VERS=48.0},{D2=43.600},{D3=36.000},{H1=22.300},{H2=18.924},{CNSMAT=TPE},{FB=SPRINT 50},{SGE=IP66 / IP68},{NOTE1=IP66: 15 cables with Ø 4.0 - 5.0mm, IP68: 15 cables with Ø 4.5 - 5.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10102745/mfd-5015050.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10102745/mfd-5015050.html},{WEIGHT=0.014}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.