{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 63/06/085 10103678},{CNSORDERNO=10103678},{TYP=MFD 63/06/085},{RAL=RAL 9005},{BXL=56.4 x 24.3},{N=6},{D1=7.5 - 8.5},{D1X=8.500},{VERS=94.0},{D2=56.400},{D3=48.000},{H1=24.300},{H2=20.524},{CNSMAT=TPE},{FB=SPRINT 63},{SGE=IP66 / IP68},{NOTE1=IP66: 6 cables with Ø 7.5 - 8.5mm, IP68: 6 cables with Ø 7.65 - 8.5mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10103678/mfd-6306085.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10103678/mfd-6306085.html},{WEIGHT=0.045}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.