{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 32/08/040 10103687},{CNSORDERNO=10103687},{TYP=MFD 32/08/040},{RAL=RAL 9005},{BXL=25.6 x 12.0},{N=8},{D1=2.0 - 4.0},{D1X=4.000},{VERS=74.0},{D2=25.600},{D3=21.000},{H1=12.000},{H2=10.124},{CNSMAT=TPE},{FB=SPRINT 32},{SGE=IP66 / IP68},{NOTE1=IP66: 8 cables with Ø 2.0 - 4.0mm, IP68: 8 cables with Ø 3.6 - 4.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10103687/mfd-3208040.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10103687/mfd-3208040.html},{WEIGHT=0.010}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.