{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 16/03/030 10103716},{CNSORDERNO=10103716},{TYP=MFD 16/03/030},{RAL=RAL 9005},{BXL=13.0 x 9.7},{N=3},{D1=1.0 - 3.0},{D1X=3.000},{VERS=54.0},{D2=13.000},{D3=10.000},{H1=9.700},{H2=8.624},{CNSMAT=TPE},{FB=SPRINT 16},{SGE=IP66 / IP68},{NOTE1=IP66: 3 cables with Ø 1.0 - 3.0mm, IP68: 3 cables with Ø 2.7 - 3.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10103716/mfd-1603030.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10103716/mfd-1603030.html},{WEIGHT=0.003}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.