{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 25/03/060 10104351},{CNSORDERNO=10104351},{TYP=MFD 25/03/060},{RAL=RAL 9005},{BXL=20.6 x 11.5},{N=3},{D1=4.5 - 6.0},{D1X=6.000},{VERS=68.0},{D2=20.600},{D3=17.000},{H1=11.500},{H2=10.124},{CNSMAT=TPE},{FB=SPRINT 25},{SGE=IP66 / IP68},{NOTE1=IP66: 3 cables with Ø 4.5 - 6.0mm, IP68: 3 cables with Ø 5.4 - 6.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10104351/mfd-2503060.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10104351/mfd-2503060.html},{WEIGHT=0.003}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.