{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 20/01/075-02/021 10104887},{CNSORDERNO=10104887},{TYP=MFD 20/01/075-02/021},{RAL=RAL 9005},{BXL=16.6 x 11.5},{N=3},{D1=2.1 - 7.5},{D1X=7.500},{VERS=58.0},{D2=16.600},{D3=13.000},{H1=11.500},{H2=10.124},{CNSMAT=TPE},{FB=SPRINT 20},{SGE=IP66 / IP68},{NOTE1=IP66: 1 cable with Ø 6.5 - 7.5mm and 2 cables with Ø 1.1 - 2.1mm, IP68: 1 cable with Ø 6.75 - 7.5mm and 2 cables with Ø 1.89 - 2.1mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10104887/mfd-2001075-02021.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10104887/mfd-2001075-02021.html},{WEIGHT=0.012}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.