{wiska/dichtungen_zubehoer_werkzeuge/mfd_rw.prj},{NB=MFD 63/03/065 RW 10105937},{CNSORDERNO=10105937},{TYP=MFD 63/03/065 RW},{F=white},{BXL=56.4 x 24.3},{N=3},{D1=5.0 - 6.5},{CNSMAT=TPE},{FB=SPRINT 63},{HLVL=R22=HL3 / R23=HL3},{SGE=IP66 / IP68},{NOTE1=IP66: 3 cables with Ø 5.0 - 6.5mm, IP68: 3 cables with Ø 5.85 - 6.5mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{D1X=6.500},{VERS=28.0},{D2=20.600},{D3=17.000},{H1=24.300},{H2=10.124},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10105937/mfd-6303065-rw.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10105937/mfd-6303065-rw.html},{WEIGHT=0.045}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.