{wiska/dichtungen_zubehoer_werkzeuge/mfd_rw.prj},{NB=MFD 40/03/100-01/080 RW 10109486},{CNSORDERNO=10109486},{TYP=MFD 40/03/100-01/080 RW},{F=white},{BXL=35.6 x 18.3},{N=4},{D1=6.0 - 10.0},{CNSMAT=TPE},{FB=SPRINT 40},{HLVL=R22=HL3 / R23=HL3},{SGE=IP66 / IP68},{NOTE1=IP66: 3 cables with Ø 8.0 - 10.0mm and 1 cable with Ø 6.0 - 8.0mm, IP68: 2 cables with Ø 9.0 - 10.0mm and 1 cable with Ø 7.2 - 8.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{D1X=5.500},{VERS=22.0},{D2=16.600},{D3=13.000},{H1=18.300},{H2=10.124},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109486/mfd-4003100-01080-rw.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109486/mfd-4003100-01080-rw.html},{WEIGHT=MIN}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.