{wiska/dichtungen_zubehoer_werkzeuge/rde_rw.prj},{NB=RDE 12 RW 10105370},{CNSORDERNO=10105370},{TYP=RDE 12 RW},{RAL=RAL 9005},{BXL=9.5 x 7.0},{D1=1.0 - 3.0},{CNSMAT=EPDM},{FB=SPRINT 12},{HLVL=R22=HL3 / R23=HL3},{SGE=IP68},{ETEMP=-40°C to 100°C},{CNSQUANTITY=50},{INFO=HTML},{TL=7.0},{D1X=3.000},{D3=0.000},{T1=1.000},{T2=1.000},{D2=7.000},{E1=9},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10105370/rde-12-rw.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10105370/rde-12-rw.html},{WEIGHT=0.001}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.