{wiska/dichtungen_zubehoer_werkzeuge/sfd.prj},{NB=SFD 20/01/Asi 10064329},{CNSORDERNO=10064329},{TYP=SFD 20/01/Asi},{RAL=RAL 9005},{CNSMAT=TPE},{FB=SPRINT 20},{SGE=IP66},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064329/sfd-2001asi.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064329/sfd-2001asi.html},{WEIGHT=0.002}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.