Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065881
TYP
WISKA Type
ESSKV-4 12 LT
D
Connection thread size
M12x1.5
TL
Total length
23.0 - 30.0 mm
D1
Cable diameter
3.0 - 7.0 mm
L
Screw-in thread length
5.0 mm
SW
Key width
17 mm
E1
Width across corners
19.0 mm
CNSMAT
material
Cable gland: stainless steel A4 (1.4404) / sealing gasket: silicone / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.017 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.