{wiska/edel_kabelver_hyg_zubehoer/esskv_emv_s.prj},{NB=ESSKV 25 EMV-S 10106112},{CNSORDERNO=10106112},{L=7.0},{SW=30},{E1=33.0},{CNSQUANTITY=10},{NDM=25.000},{IT=15.0},{KS=5},{TL1=42.000},{L3=3.5},{L4=22.5},{ML=6.500},{D2=26.000},{P2=1.500},{D11=23.000},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{MP=5.58},{TYP=ESSKV 25 EMV-S},{D=M25x1.5},{TL=33.0 - 42.0},{D1=9.0 - 17.0},{CNSMAT=Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA / contact spring insert: stainless steel 1.4310},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=DNV, VDE, RoHS, UL},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Edelstahl - 1.4305},{BAD656=Ja},{BAA351=stahl}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.