Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10105842
TYP
WISKA Type
ESSKV 20 LT RW
D
Connection thread size
M20x1.5
TL
Total length
29.0 - 37.0 mm
D1
Cable diameter
6.0 - 13.0 mm
L
Screw-in thread length
6.0 mm
SW
Key width
24 mm
E1
Width across corners
27.0 mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA UL94-V0
HLVL
Hazard level EN acc. 45545
R22=HL1 / R23=HL2
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.036 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.