Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10105845
TYP
WISKA Type
ESSKV 40 LT RW
D
Connection thread size
M40x1.5
TL
Total length
44.0 - 55.0 mm
D1
Cable diameter
16.0 - 28.0 mm
L
Screw-in thread length
8.0 mm
SW
Key width
46 mm
E1
Width across corners
51.0 mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA UL94-V0
HLVL
Hazard level EN acc. 45545
R22=HL1 / R23=HL2
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
WEIGHT
Weight
0.162 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.