{wiska/edel_kabelver_hyg_zubehoer/esvs.prj},{NB=ESVS 50 10065466},{CNSORDERNO=10065466},{DA=54.0},{TL=15.0},{L=9.0},{WEIGHT=0.047},{MP=2.92},{NDM=50.000},{B=2.000},{C=2.000},{DI=46.000},{DK=48.100},{DN=52.000},{E=54.000},{F=0.5},{H=15.000},{L2=2.000},{N=1.000},{S=2.0},{T=9.500},{L1=17.0},{TYP=ESVS 50},{D=M50x1.5},{CNSMAT=Stainless steel A2 (1.4305)},{SGE=IP54},{CNSQUANTITY=2},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Edelstahl - 1.4404},{BAD656=Ja},{BAA351=stahl},{AAS484=Nein},{AAC108=IP54},{W=0.047},{TC=ESVS 50},{TOS=Bright},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10065466/esvs-50.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10065466/esvs-50.html},{AAS460=M50},{AAO677=Wiska}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.