Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50080960
TYP
WISKA Type
EE 24-07
L1
Length screw-in thread
9.0 mm
L2
Length
6.0 mm
D1
Diameter
21.9 mm
D2
Cable diameter below cable shield
7.0 mm
D3
Diameter
9.2 mm
CNSMAT
material
Brass chromium-plated
FB
Using for cable gland
SPRINT 25 / KVM 24
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.013 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.