Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50084648
TYP
WISKA Type
EE 16-06
L1
Length screw-in thread
9.0 mm
L2
Length
6.0 mm
D1
Diameter
13.9 mm
D2
Cable diameter below cable shield
6.0 mm
D3
Diameter
8.2 mm
CNSMAT
material
Brass chromium-plated
FB
Using for cable gland
SPRINT 16 / KVM 16
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.007 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.