Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50085657
TYP
WISKA Type
EE 45-33
L1
Length screw-in thread
9.0 mm
L2
Length
6.0 mm
D1
Diameter
42.0 mm
D2
Cable diameter below cable shield
33.0 mm
D3
Diameter
35.0 mm
CNSMAT
material
Brass chromium-plated
FB
Using for cable gland
SPRINT 50 / KVM 45 / HatGLAND 50
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.025 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.