Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50085887
TYP
WISKA Type
EE 12-05
L1
Length screw-in thread
7.0 mm
L2
Length
4.0 mm
D1
Diameter
9.9 mm
D2
Cable diameter below cable shield
5.0 mm
D3
Diameter
7.2 mm
CNSMAT
material
Brass chromium-plated
FB
Using for cable gland
SPRINT 12
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.003 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.