Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10102280
TYP
WISKA Type
EMSKV 63 EMV-S
D
Connection thread size
M63x1.5
TL
Total length
56.0 - 67.0 mm
D1
Cable diameter
34.0 - 48.0 mm
L
Screw-in thread length
10.0 mm
SW
Key width
68 mm
E1
Width across corners
75.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA / contact spring insert: stainless steel 1.4310
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.467 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.