Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10105849
TYP
WISKA Type
EMSKV 16 LT EMV-Z RW
D
Connection thread size
M16x1.5
TL
Total length
26.0 - 34.0 mm
D1
Cable diameter
4.5 - 10.0 mm
L
Screw-in thread length
5.0 mm
SW
Key width
20 mm
E1
Width across corners
22.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA UL94-V0 / earthing insert: brass chromium-plated
HLVL
Hazard level EN acc. 45545
R22=HL1 / R23=HL2
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.040 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.