Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10110660
TYP
WISKA Type
MagikNUT 16 LG
RAL
RAL colour
RAL 7035
D
Connection thread size
M16x1.5 mm
TL
Total length
15.8 mm
SW
Key width
24 mm
E
Width across corners
25 mm
CNSMAT
Material
Polyamide/Stainless steel
ETEMP
Case hardening temperature
-40°C to 100°C Celsius
CNSQUANTITY
Packaging unit (PE)
25
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.