Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
30070358
TYP
WISKA Type
24-W 14
TL
Total length
12.0 mm
D1
Outside diameter
22.0
D2
Inside diameter
14.0 mm
CNSMAT
material
Earthing insert: brass / sealing gasket: EPDM
FB
Using for cable gland
KVM 24
DIN
DIN Information
DIN 89280
NORMNOTE
Advise
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.