Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
30070340
TYP
WISKA Type
45-Z 28
TL
Total length
26.5 mm
D1
Outside diameter
42.0 mm
D2
Inside diameter
27.0 mm
CNSMAT
material
Earthing insert: brass chromium-plated / sealing gasket: EPDM
FB
Using for cable gland
KVM 45
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.