{wiska/kabelver_din89280_zubehoer/ekvm_w.prj},{NB=EKVM 30/32-W20 RAL 1007 10016337},{CNSORDERNO=10016337},{TYP=EKVM 30/32-W20},{OB=bright},{D=M32x1.5},{NDM=32.000},{P=1.500},{TL=51.0},{D1=18.0 - 20.5},{D1X=18.000},{L=12.0},{SW1=30},{E1=33.0},{SW2=36},{E2=39.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 1007},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016337/ekvm-3032-w20.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016337/ekvm-3032-w20.html},{WEIGHT=0.180}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.