{wiska/kabelver_din89280_zubehoer/ekvm_w.prj},{NB=EKVM 72/75-W52 Cr RAL 7001 10016771},{CNSORDERNO=10016771},{TYP=EKVM 72/75-W52 Cr},{OB=Cr},{D=M75x1.5},{NDM=75.000},{P=1.500},{TL=69.0},{D1=48.0 - 52.5},{D1X=48.000},{L=16.0},{SW1=70},{E1=78.0},{SW2=82},{E2=92.0},{CNSMAT=Cable gland: brass chromium-plated / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7001},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016771/ekvm-7275-w52cr.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016771/ekvm-7275-w52cr.html},{WEIGHT=0.882}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.